IESNA:LM-63-2002
[TEST]P1380367
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-750-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3343.6
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
500.4 553.8 594.1 607.2 607.2 590.4 543.5 481.7 459.2 493.9 557.6 629.7 741.3 872.5 1003.6 1108.6 1195.8 1270.7 
1358.8 1455.3 1532.2 1540.6 1418.8 1165.8 793.7 431.1 276.4 189.3 127.4 80.6 45.9 23.4 11.2 5.6 3.7 0.0 0.0 
500.4 552.9 595.1 609.1 607.2 589.4 544.5 485.4 460.1 497.6 553.8 621.3 739.4 867.8 1002.7 1115.2 1207.0 1288.5 
1370.1 1451.6 1545.3 1548.1 1471.3 1205.1 777.8 442.3 286.8 194.0 132.1 85.3 48.7 25.3 13.1 5.6 2.8 0.0 0.0 
500.4 554.8 593.2 609.1 613.8 597.9 560.4 504.2 470.4 493.9 543.5 612.9 714.1 835.0 983.0 1127.3 1222.9 1275.4 
1371.0 1458.1 1555.6 1600.6 1557.5 1356.0 954.0 551.0 354.2 248.3 176.2 106.8 66.5 42.2 26.2 16.9 4.7 0.9 0.0 
500.4 551.0 594.1 613.8 620.4 616.6 588.5 543.5 498.5 495.7 535.1 593.2 669.1 774.1 894.0 1008.3 1122.7 1218.2 
1311.0 1414.1 1531.2 1624.0 1638.1 1548.1 1325.1 853.7 486.4 344.9 254.9 170.6 118.1 75.9 45.9 18.7 6.6 0.9 0.0 
500.4 552.0 591.3 616.6 633.5 634.4 624.1 596.9 559.5 534.2 541.7 580.1 636.3 716.0 815.3 932.4 1041.1 1143.3 1241.7 
1351.3 1473.1 1621.2 1744.0 1751.5 1639.0 1309.1 766.6 418.9 300.8 226.8 143.4 91.8 60.0 32.8 7.5 1.9 0.0 
500.4 547.3 584.8 619.4 642.9 656.0 660.7 656.0 638.2 616.6 600.7 610.1 646.6 698.1 768.4 861.2 972.7 1086.1 1202.3 
1315.7 1442.2 1571.5 1752.4 1926.7 1995.1 1897.7 1481.6 816.2 358.0 202.4 133.1 74.0 42.2 25.3 10.3 2.8 0.0 
500.4 537.0 579.1 614.7 641.9 671.9 687.8 707.5 713.1 718.8 721.6 730.9 745.9 775.9 829.3 900.6 997.1 1103.0 1230.4 
1366.3 1500.3 1639.0 1771.1 1999.8 2307.2 2570.5 2519.9 1959.5 1167.6 536.0 144.3 76.8 45.0 19.7 11.2 4.7 0.0 
500.4 530.4 562.3 596.9 635.4 666.3 700.0 736.6 775.9 810.6 854.6 880.9 908.1 934.3 974.6 1039.3 1145.2 1267.0 
1405.7 1552.8 1704.6 1846.1 1981.1 2127.2 2382.1 2831.0 3215.2 3118.7 2573.3 1794.6 1123.6 489.2 110.6 38.4 
15.9 6.6 0.0 
500.4 522.0 548.2 578.2 611.9 644.7 685.0 727.2 783.4 837.8 906.2 969.9 1043.0 1124.5 1219.2 1338.2 1481.6 1637.1 
1817.1 1981.1 2143.2 2281.9 2403.7 2528.3 2661.4 2901.3 3209.6 3338.9 3102.8 2581.7 1733.7 605.4 145.3 54.4 
17.8 6.6 0.0 
500.4 516.3 542.6 570.7 600.7 636.3 671.9 715.0 763.7 819.0 890.3 957.7 1028.0 1098.3 1200.4 1325.1 1479.7 1645.6 
1827.4 2017.6 2185.3 2347.5 2510.5 2645.5 2818.8 3057.8 3327.7 3395.2 3138.4 2653.9 1764.6 582.9 123.7 55.3 
18.7 7.5 0.0 
500.4 509.8 528.5 547.3 574.5 597.9 633.5 668.2 705.6 750.6 809.7 863.1 917.4 987.7 1063.6 1159.2 1273.5 1404.7 
1544.4 1686.8 1821.7 1931.4 2025.1 2133.8 2250.9 2386.8 2494.6 2459.0 2176.0 1861.1 1238.9 340.2 79.7 36.5 14.1 
6.6 0.0 
500.4 506.0 514.5 524.8 544.5 565.1 585.7 614.7 640.0 670.0 712.2 747.8 781.6 820.0 861.2 919.3 997.1 1072.1 1163.9 
1249.2 1321.3 1386.0 1435.7 1484.4 1540.6 1606.2 1654.9 1596.8 1363.5 1160.1 803.1 265.2 50.6 24.4 11.2 6.6 0.0 
500.4 503.2 501.4 508.9 517.3 526.7 533.2 537.9 545.4 553.8 560.4 560.4 548.2 537.0 517.3 505.1 504.2 507.9 522.0 
539.8 561.3 574.5 579.1 560.4 537.0 525.7 458.2 328.0 213.7 136.8 86.2 43.1 20.6 12.2 7.5 5.6 0.0 
500.4 485.4 468.6 455.4 439.5 418.0 387.0 351.4 310.2 262.4 224.0 198.7 179.9 172.4 171.5 169.6 165.9 165.9 167.7 
169.6 164.9 150.9 134.9 114.3 95.6 75.9 58.1 45.0 36.5 29.1 21.6 15.9 11.2 8.4 5.6 3.7 0.0 
500.4 470.4 440.4 400.1 359.9 311.1 252.1 206.2 176.2 159.3 151.8 147.1 143.4 139.6 136.8 133.1 130.3 124.6 119.0 
113.4 107.8 102.1 93.7 82.5 68.4 56.2 46.9 39.4 32.8 26.2 19.7 13.1 8.4 6.6 3.7 2.8 0.0 
500.4 457.3 409.5 346.7 285.8 225.8 183.7 164.9 153.7 144.3 134.0 125.6 120.0 114.3 108.7 104.0 100.3 96.5 92.8 89.0 
83.4 77.8 73.1 67.5 60.9 53.4 45.9 38.4 30.9 21.6 15.0 10.3 7.5 3.7 2.8 1.9 0.0 
500.4 447.9 378.6 307.4 232.4 184.6 166.8 156.5 147.1 134.9 122.8 112.5 104.0 97.5 92.8 88.1 83.4 78.7 75.9 73.1 72.2 
70.3 67.5 62.8 58.1 50.6 43.1 34.7 26.2 18.7 13.1 9.4 5.6 3.7 1.9 1.9 0.0 
500.4 435.8 351.4 269.0 198.7 171.5 161.2 150.9 139.6 126.5 114.3 105.0 98.4 91.8 87.2 82.5 78.7 75.0 72.2 70.3 68.4 66.5 
63.7 60.0 55.3 50.6 44.0 37.5 30.9 24.4 19.7 15.0 9.4 2.8 1.9 1.9 0.0 
500.4 432.9 342.0 245.5 185.5 167.7 159.3 149.0 135.9 123.7 111.5 103.1 94.6 89.0 85.3 81.5 76.8 74.0 70.3 69.3 67.5 65.6 
61.8 58.1 53.4 48.7 43.1 36.5 31.9 27.2 21.6 15.9 8.4 3.7 2.8 1.9 0.0 
500.4 425.4 323.3 226.8 179.0 165.9 156.5 146.2 134.9 121.8 110.6 101.2 92.8 87.2 82.5 79.7 76.8 72.2 68.4 66.5 63.7 61.8 
59.0 54.4 48.7 41.2 34.7 30.0 25.3 20.6 16.9 11.2 4.7 3.7 2.8 1.9 0.0 
500.4 420.8 316.7 219.3 177.1 164.9 155.6 145.3 134.0 121.8 109.6 99.3 90.0 84.3 80.6 77.8 75.0 69.3 66.5 64.7 62.8 60.9 
57.2 50.6 42.2 34.7 26.2 22.5 17.8 14.1 9.4 6.6 3.7 2.8 2.8 1.9 0.0 
500.4 421.7 318.6 218.3 177.1 164.9 157.4 146.2 134.0 121.8 110.6 100.3 90.0 84.3 80.6 78.7 75.0 69.3 66.5 65.6 63.7 60.0 
56.2 49.7 42.2 33.7 25.3 20.6 16.9 13.1 9.4 5.6 3.7 2.8 1.9 0.9 0.0 
